IESNA:LM-63-2002
[TEST]P956848
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48763
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9788.7 9793.9 9773.2 9729.4 9474 9208.4 9164.5 9376 9866.1 10518.7
11308 12215.9 13172.8 13871.9 14408.4 14939.7 15424.6 15716.1 15816.7 15708.4
15161.5 14178.8 12922.6 10931.4 8027 4673.8 3629.2 3319.6 2950.8 2404
1846.8 1434.1 1075.6 673.2 384.3 154.8 0
9788.7 9747.4 9726.8 9698.4 9450.8 9180 9141.3 9332.2 9804.2 10477.4
11246.1 12123 13080 13802.2 14318.1 14859.7 15339.5 15649 15793.5 15664.5
15076.4 14114.3 12837.5 10761.1 7774.2 4526.8 3587.9 3288.7 2914.7 2362.7
1823.6 1416.1 1024 647.4 374 149.6 0
9788.7 9775.8 9765.5 9737.1 9541.1 9280.6 9198 9355.4 9768.1 10400
11148 11988.9 12938.1 13773.8 14351.6 14888.1 15453 15837.3 16077.2 16056.6
15659.4 14777.2 13567.5 11684.5 8906.6 5267.1 3652.4 3317.1 3007.5 2579.4
2081.6 1547.6 1145.2 748 407.5 185.7 0
9788.7 9765.5 9752.6 9775.8 9641.7 9417.3 9316.7 9396.6 9685.5 10191.1
10864.3 11614.9 12484.2 13423 14173.6 14769.5 15342.1 15839.9 16136.5 16275.8
16121.1 15579.4 14614.7 12922.6 10374.2 6636.7 3758.1 3118.5 2837.3 2502
2146 1782.3 1380 920.8 526.2 234.7 0
9788.7 9778.4 9786.1 9837.7 9811.9 9693.3 9546.2 9530.8 9662.3 9964.1
10428.4 11026.8 11743.9 12569.3 13469.5 14302.6 14950 15512.3 16010.1 16376.4
16479.6 16252.6 15687.7 14766.9 12966.5 9773.2 5439.9 2759.9 2171.8 1828.8
1490.9 1202 936.3 660.3 358.5 131.5 0
9788.7 9793.9 9822.2 9891.9 9958.9 9958.9 9889.3 9824.8 9835.1 9961.5
10211.7 10603.8 11132.6 11756.8 12455.8 13343.1 14287.1 15084.2 15545.9 15762.5
15904.4 15974 15950.8 15922.5 15646.5 14021.5 10498 5847.4 2659.3 1707.5
1343.9 1042.1 760.9 523.6 301.8 110.9 0
9788.7 9799 9853.2 9935.7 10054.4 10160.1 10232.4 10289.1 10283.9 10382
10547 10799.8 11150.6 11553 12045.7 12646.7 13330.2 14080.8 14756.6 15316.3
15881.2 16515.7 17150.2 17810.5 18628.2 19087.3 17671.3 13980.2 9033 4537.1
2177 1338.7 907.9 590.7 337.9 118.7 0
9788.7 9806.8 9881.6 10000.2 10129.2 10258.2 10412.9 10588.3 10799.8 11070.7
11416.3 11813.5 12241.7 12716.3 13281.2 13972.4 14754 15615.5 16554.4 17570.7
18744.3 20026.2 21460.4 22886.7 24486 26345.7 28159 28618.1 26951.8 22992.5
17090.9 10841.1 6322 3492.5 1542.5 371.4 0
9788.7 9832.6 9922.8 10059.5 10193.7 10314.9 10461.9 10663.1 10897.8 11253.8
11723.2 12262.3 12902 13691.3 14650.8 15839.9 17217.3 18811.3 20529.2 22283.2
24277 26170.3 28404 30673.9 33397.7 36075.1 39479.8 43127.1 46028.9 45724.5
40238.2 30323.1 19167.3 7681.4 1403.2 309.5 0
9788.7 9830 9940.9 10069.9 10204 10348.4 10500.6 10704.4 10949.4 11302.8
11736.1 12257.2 12873.6 13665.5 14648.2 15896.7 17325.6 19053.8 20962.5 22917.7
24970.9 27067.9 29314.5 31764.9 34380.4 37106.8 40202.1 43565.6 46851.7 47432
41958.6 30624.9 17374.6 4524.2 964.7 286.3 0
9788.7 9827.4 9915.1 10087.9 10229.8 10387.1 10516.1 10704.4 10962.3 11271.8
11645.9 12071.5 12556.4 13221.8 14096.3 15153.8 16433.2 18006.6 19799.2 21754.4
23719.9 25734.4 27815.9 30036.8 32461.4 34844.7 37328.6 39503 41156.4 39972.5
34450.1 23740.5 10333 1993.9 601 198.6 0
9788.7 9817.1 9935.7 10085.3 10222 10358.7 10487.7 10637.3 10846.3 11070.7
11336.3 11594.3 11852.2 12200.4 12711.1 13386.9 14199.4 15290.5 16575 18029.8
19613.5 21251.4 22861 24496.3 26196.1 27787.6 29384.2 30831.2 31138.2 28440.1
22933.2 15757.4 6724.4 1338.7 402.4 110.9 0
9788.7 9817.1 9915.1 10028.6 10142.1 10211.7 10281.4 10340.7 10394.9 10459.3
10480 10410.3 10278.8 10139.5 10041.5 10036.3 10175.6 10572.8 11217.7 12030.2
12992.3 14052.4 15120.3 16183 17214.7 18073.6 18584.4 18870.7 18143.3 15262.1
11191.9 6920.4 2759.9 784.1 288.9 72.2 0
9788.7 9781 9804.2 9837.7 9817.1 9680.4 9468.9 9151.6 8733.7 8181.8
7490.5 6685.7 5886.1 5218.1 4686.7 4248.2 3910.3 3693.7 3582.7 3557
3626.6 3765.9 3900 4031.6 4093.5 3992.9 3683.3 3190.7 2437.5 1730.8
1258.7 913.1 665.5 466.9 281.2 74.8 0
9788.7 9724.2 9644.3 9486.9 9203.2 8731.2 8099.2 7297 6399.4 5584.3
4916.3 4335.9 3799.4 3402.2 3185.5 3084.9 3015.3 2930.2 2839.9 2754.8
2654.2 2517.5 2357.5 2215.7 2079 1942.3 1808.1 1663.7 1493.5 1300
1101.4 907.9 701.6 482.3 263.1 59.3 0
9788.7 9659.7 9425 9027.8 8408.7 7529.2 6564.5 5646.2 4970.4 4395.2
3905.2 3629.2 3469.3 3330 3185.5 3064.3 2999.8 2976.6 2932.7 2834.7
2692.9 2551 2406.6 2267.3 2115.1 1965.5 1813.3 1650.8 1493.5 1320.6
1137.5 933.7 701.6 454 232.1 49 0
9788.7 9618.5 9223.8 8576.4 7627.2 6469.1 5488.9 4810.5 4268.9 3931
3771 3624 3469.3 3304.2 3152 3059.1 3030.8 3015.3 2979.2 2863.1
2594.8 2442.7 2306 2174.4 2053.2 1939.7 1800.4 1645.6 1480.6 1294.8
1093.7 877 650 438.5 234.7 64.5 0
9788.7 9551.4 9002 8107 6879.2 5672 4900.8 4330.8 4021.2 3887.1
3719.5 3557 3446 3327.4 3164.9 3061.7 3015.3 2953.4 2680 2563.9
2525.2 2509.7 2465.9 2396.2 2290.5 2151.2 1955.2 1772 1570.8 1369.6
1163.3 956.9 742.9 526.2 309.5 105.8 0
9788.7 9533.4 8862.7 7751 6355.6 5264.5 4575.8 4134.7 4003.2 3851
3665.3 3538.9 3458.9 3353.2 3159.7 3028.2 2925 2641.3 2543.3 2502
2468.5 2460.7 2429.8 2347.2 2205.4 2037.7 1857.1 1661.1 1457.3 1274.2
1096.2 920.8 753.2 582.9 585.5 443.7 0
9788.7 9463.7 8666.7 7410.5 5958.3 5019.5 4379.8 4096 4000.6 3827.8
3649.8 3536.3 3469.3 3363.5 3136.5 2937.9 2677.4 2473.6 2409.1 2349.8
2311.1 2287.9 2182.1 2063.5 1929.4 1795.2 1637.9 1485.7 1318.1 1147.8
987.9 822.8 668.1 804.8 722.2 242.5 0
9788.7 9443.1 8597 7289.3 5795.8 4823.4 4250.8 4080.6 3992.9 3825.2
3649.8 3544.1 3495 3397 3121 2829.6 2489.1 2347.2 2256.9 2184.7
2148.6 2068.7 1934.5 1810.7 1684.3 1542.5 1418.7 1294.8 1163.3 1044.6
985.3 779 647.4 895 412.7 103.2 0
9788.7 9476.6 8648.6 7304.8 5832 4887.9 4274 4090.9 4018.7 3853.6
3665.3 3564.7 3513.1 3425.4 3157.1 2832.1 2483.9 2342.1 2246.6 2171.8
2130.6 2053.2 1921.6 1805.6 1676.6 1539.9 1403.2 1279.4 1158.1 1013.7
887.3 730 647.4 897.6 356 87.7 0
